
| Series | N/A 2500 | 
| Cone Part Number | N/A 2580 | 
| Cup Part Number | N/A 2523D | 
| Design Unit | N/A Inch | 
| Cage Material | N/A Stamped Steel | 
| Related Assembly Number(s) | N/A 2580-90045 2580-90051 | 
| d - Bore | N/A 1 1/4 in31.75 mm | 
| D - Cup Outer Diameter | N/A 2.7500 in69.850 mm | 
| B - Cone Width | N/A 0.9983 in25.357 mm | 
| C - Double Cup Width | N/A 2.2500 in57.150 mm | 
| T - Bearing Width across Cones | N/A 2.6250 in66.675 mm | 
| R - Cone Backface "To Clear" Radius1 | N/A 0.03 in0.800 mm | 
| r - Cup Backface "To Clear" Radius2 | N/A 0.030 in0.8 mm | 
| db - Cone Backface Backing Diameter | N/A 1.52 in38.5 mm | 
| Da - Cup Frontface Backing Diameter | N/A 2.56 in64.01 mm | 
| Aa - Cage-Cone Backface Clearance | N/A 0.02 in0.5 mm | 
| a - Effective Center Location3 | N/A -0.34 in-8.6 mm | 
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 4880 lbf21700 N | 
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 32800 lbf146000 N | 
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 8500 lbf37800 N | 
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 2280 lbf10200 N | 
