
Series |
N/A 355 |
Cone Part Number |
N/A 359-S |
Cup Part Number |
N/A 353D |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 359S-90059 359S-90084 359S-902A1 |
d - Bore |
N/A 1.8125 in46.038 mm |
D - Cup Outer Diameter |
N/A 3.5480 in90.119 mm |
B - Cone Width |
N/A 0.8540 in21.692 mm |
C - Double Cup Width |
N/A 1.7500 in44.450 mm |
T - Bearing Width across Cones |
N/A 1.9998 in50.795 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.09 in2.300 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.030 in0.8 mm |
db - Cone Backface Backing Diameter |
N/A 2.17 in55 mm |
Da - Cup Frontface Backing Diameter |
N/A 3.27 in82.04 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0 in0 mm |
| a - Effective Center Location3 | N/A -0.19 in-4.8 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 5650 lbf25100 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 38000 lbf169000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 9840 lbf43800 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 2960 lbf13200 N |