
Series |
N/A 395 |
Cone Part Number |
N/A 397 |
Cup Part Number |
N/A 394YD |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 397-902A6 |
d - Bore |
N/A 2.3622 in60 mm |
D - Cup Outer Diameter |
N/A 4.3307 in110 mm |
B - Cone Width |
N/A 0.8660 in21.996 mm |
C - Double Cup Width |
N/A 1.8125 in46.038 mm |
T - Bearing Width across Cones |
N/A 2.0624 in52.385 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.03 in0.800 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.030 in0.8 mm |
db - Cone Backface Backing Diameter |
N/A 2.72 in69 mm |
Da - Cup Frontface Backing Diameter |
N/A 4.12 in104.65 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.05 in1.3 mm |
| a - Effective Center Location3 | N/A -0.03 in-0.8 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 5760 lbf25600 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 38700 lbf172000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 10000 lbf44600 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 3970 lbf17600 N |