
Series |
N/A 46700 |
Cone Part Number |
N/A 46790 |
Cup Part Number |
N/A 46720CD |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 46790-90190 46790-90191 46790-90192 46790-90193 46790-90194 46790-90195 46790-90196 46790-90197 46790-90199 46790-90219 46790-90244 46790-902A1 |
d - Bore |
N/A 6 1/2 in165.1 mm |
D - Cup Outer Diameter |
N/A 8 7/8 in225.425 mm |
B - Cone Width |
N/A 1.5625 in39.688 mm |
C - Double Cup Width |
N/A 2.75 in69.85 mm |
T - Bearing Width across Cones |
N/A 3.3750 in85.725 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.14 in3.600 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.030 in0.8 mm |
db - Cone Backface Backing Diameter |
N/A 7.13 in181 mm |
Da - Cup Frontface Backing Diameter |
N/A 8.62 in217.93 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.13 in3.3 mm |
| a - Effective Center Location3 | N/A 0.1 in2.5 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 17700 lbf78600 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 119000 lbf528000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 30800 lbf137000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 11600 lbf51600 N |