
Series |
N/A 48200 |
Cone Part Number |
N/A 48286 |
Cup Part Number |
N/A 48220D |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 48286-90016 48286-90018 48286-90019 48286-90020 48286-90060 48286-90105 48286-90107 48286-90142 |
d - Bore |
N/A 4.8750 in123.825 mm |
D - Cup Outer Diameter |
N/A 7.1875 in182.563 mm |
B - Cone Width |
N/A 1.5000 in38.100 mm |
C - Double Cup Width |
N/A 2.875 in73.025 mm |
T - Bearing Width across Cones |
N/A 3.3751 in85.728 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.14 in3.600 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.030 in0.8 mm |
db - Cone Backface Backing Diameter |
N/A 5.47 in139 mm |
Da - Cup Frontface Backing Diameter |
N/A 6.95 in176.02 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.06 in1.5 mm |
| a - Effective Center Location3 | N/A -0.22 in-5.6 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 15600 lbf69400 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 105000 lbf466000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 27200 lbf121000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 8160 lbf36300 N |