
Series |
N/A 475 |
Cone Part Number |
N/A 483 |
Cup Part Number |
N/A 472D |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 483-90090 483-90091 483-90153 483-90161 483-90175 483-90187 483-90230 483-90242 |
d - Bore |
N/A 2.5 in63.500 mm |
D - Cup Outer Diameter |
N/A 4.7244 in120 mm |
B - Cone Width |
N/A 1.1420 in29.007 mm |
C - Double Cup Width |
N/A 2.1250 in53.975 mm |
T - Bearing Width across Cones |
N/A 2.5626 in65.090 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.14 in3.600 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.030 in0.762 mm |
db - Cone Backface Backing Diameter |
N/A 3.07 in78 mm |
Da - Cup Frontface Backing Diameter |
N/A 4.49 in114.046 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.04 in1 mm |
| a - Effective Center Location3 | N/A -0.16 in-4.1 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 37200 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 56100 lbf250000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 14600 lbf64700 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 5500 lbf24500 N |