
Series |
N/A 52000 |
Cone Part Number |
N/A 52375 |
Cup Part Number |
N/A 52637D |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 52375-90015 52375-90016 52375-90017 52375-90109 52375-90119 52375-90169 52375-90219 |
d - Bore |
N/A 3 3/4 in95.250 mm |
D - Cup Outer Diameter |
N/A 6-3/8 in161.925 mm |
B - Cone Width |
N/A 1.4219 in36.116 mm |
C - Double Cup Width |
N/A 2.4375 in61.913 mm |
T - Bearing Width across Cones |
N/A 3.2498 in82.545 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.14 in3.600 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.030 in0.8 mm |
db - Cone Backface Backing Diameter |
N/A 4.41 in112 mm |
Da - Cup Frontface Backing Diameter |
N/A 6.08 in153.92 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.16 in4.1 mm |
| a - Effective Center Location3 | N/A -0.02 in-0.5 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 13000 lbf57900 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 87500 lbf389000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 22700 lbf101000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 10600 lbf47100 N |