
Series |
N/A 535 |
Cone Part Number |
N/A 537 |
Cup Part Number |
N/A 533D |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 537-90016 |
d - Bore |
N/A 2 in50.80 mm |
D - Cup Outer Diameter |
N/A 4.375 in111.125 mm |
B - Cone Width |
N/A 1.4550 in36.957 mm |
C - Double Cup Width |
N/A 2.5 in63.5 mm |
T - Bearing Width across Cones |
N/A 3.1250 in79.375 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.14 in3.600 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 2.56 in65 mm |
Da - Cup Frontface Backing Diameter |
N/A 3.96 in100.58 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.08 in2 mm |
| a - Effective Center Location3 | N/A -0.48 in-12.2 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 10000 lbf44600 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 67400 lbf300000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 17500 lbf77700 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 5090 lbf22700 N |