
Series |
N/A 555 |
Cone Part Number |
N/A 557-S |
Cup Part Number |
N/A 552D |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 557S-90027 |
d - Bore |
N/A 2 1/8 in53.975 mm |
D - Cup Outer Diameter |
N/A 4-7/8 in123.825 mm |
B - Cone Width |
N/A 1.4440 in36.678 mm |
C - Double Cup Width |
N/A 2.5 in63.5 mm |
T - Bearing Width across Cones |
N/A 3.1249 in79.372 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.14 in3.600 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 2.87 in73 mm |
Da - Cup Frontface Backing Diameter |
N/A 4.56 in115.82 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.07 in1.8 mm |
| a - Effective Center Location3 | N/A -0.37 in-9.4 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 13200 lbf58600 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 88500 lbf394000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 22900 lbf102000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 7810 lbf34700 N |