
Series |
N/A 635 |
Cone Part Number |
N/A 643 |
Cup Part Number |
N/A 632D |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 643-90025 643-90026 643-90027 643-90048 643-90086 643-902A1 643-902A4 |
d - Bore |
N/A 2.75 in69.850 mm |
D - Cup Outer Diameter |
N/A 5.3750 in136.525 mm |
B - Cone Width |
N/A 1.625 in41.275 mm |
C - Double Cup Width |
N/A 3 in76.2 mm |
T - Bearing Width across Cones |
N/A 3.7500 in95.250 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.14 in3.600 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 3.39 in86 mm |
Da - Cup Frontface Backing Diameter |
N/A 4.96 in125.98 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.15 in3.8 mm |
| a - Effective Center Location3 | N/A -0.44 in-11.2 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 71600 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 108000 lbf481000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 28000 lbf125000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 9980 lbf44400 N |