
Series |
N/A 67300 |
Cone Part Number |
N/A 67388 |
Cup Part Number |
N/A 67322D |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 67388-90017 67388-90018 67388-90019 67388-90020 67388-90021 67388-90022 67388-90023 67388-90030 67388-90035 67388-90088 67388-90089 67388-90164 67388-90180 67388-90201 67388-90218 67388-90224 67388-902A9 67388-902B1 67388-902B8 67388-902C2 67388-902C9 67388-903A2 67388-903A8 67388-903D1 67388-905A8 67388-905C3 67388SL-902C5 |
d - Bore |
N/A 5 in127 mm |
D - Cup Outer Diameter |
N/A 7.75 in196.850 mm |
B - Cone Width |
N/A 1.8125 in46.038 mm |
C - Double Cup Width |
N/A 3.3750 in85.725 mm |
T - Bearing Width across Cones |
N/A 4.0000 in101.600 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.14 in3.600 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.030 in0.8 mm |
db - Cone Backface Backing Diameter |
N/A 5.67 in144 mm |
Da - Cup Frontface Backing Diameter |
N/A 7.50 in190.50 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.13 in3.3 mm |
| a - Effective Center Location3 | N/A -0.25 in-6.4 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 21400 lbf95300 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 144000 lbf640000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 37300 lbf166000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 12600 lbf56100 N |