
Series |
N/A 67700 |
Cone Part Number |
N/A 67780 |
Cup Part Number |
N/A 67720CD |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 67780-90233 67780-90234 67780-90235 67780-90236 67780-90237 67780-90238 67780-90263 67780-90267 |
d - Bore |
N/A 6 1/2 in165.1 mm |
D - Cup Outer Diameter |
N/A 9 3/4 in247.650 mm |
B - Cone Width |
N/A 1.875 in47.625 mm |
C - Double Cup Width |
N/A 3.3125 in84.138 mm |
T - Bearing Width across Cones |
N/A 4.0624 in103.185 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.14 in3.600 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.030 in0.8 mm |
db - Cone Backface Backing Diameter |
N/A 7.28 in185 mm |
Da - Cup Frontface Backing Diameter |
N/A 9.48 in240.03 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.17 in4.3 mm |
| a - Effective Center Location3 | N/A 0.19 in4.8 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 23600 lbf105000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 159000 lbf705000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 41100 lbf183000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 17800 lbf79000 N |