
Series |
N/A 67900 |
Cone Part Number |
N/A 67983 |
Cup Part Number |
N/A 67920CD |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 67983-90123 67983-90124 67983-90125 67983-90126 67983-90127 67983-90129 67983-90130 67983-90131 67983-90135 67983-902A5 |
d - Bore |
N/A 8 in203.2 mm |
D - Cup Outer Diameter |
N/A 11.1250 in282.575 mm |
B - Cone Width |
N/A 1.8125 in46.038 mm |
C - Double Cup Width |
N/A 3.25 in82.55 mm |
T - Bearing Width across Cones |
N/A 4.0000 in101.600 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.14 in3.600 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.030 in0.8 mm |
db - Cone Backface Backing Diameter |
N/A 8.74 in222 mm |
Da - Cup Frontface Backing Diameter |
N/A 10.87 in276.10 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.15 in3.8 mm |
| a - Effective Center Location3 | N/A 0.63 in16 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 29300 lbf130000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 197000 lbf875000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 51000 lbf227000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 25500 lbf114000 N |