
Series |
N/A 71000 |
Cone Part Number |
N/A 71450 |
Cup Part Number |
N/A 71751D |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 71450-90042 71450-90045 71450-90047 71450-90048 71450-90049 71450-90050 71450-90051 71450-90053 71450-90054 71450-90057 71450-90059 71450-90096 71450-90098 71450-90103 71450-90115 71450-90138 71450-90163 71450-90180 71450-902A5 71450-902A7 71450-902B3 71450-903B4 |
d - Bore |
N/A 4 1/2 in114.300 mm |
D - Cup Outer Diameter |
N/A 7.5 in190.5 mm |
B - Cone Width |
N/A 1.9375 in49.213 mm |
C - Double Cup Width |
N/A 3.1875 in80.963 mm |
T - Bearing Width across Cones |
N/A 4.1874 in106.360 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.14 in3.600 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 5.2 in132 mm |
Da - Cup Frontface Backing Diameter |
N/A 7.17 in182.12 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.18 in4.6 mm |
| a - Effective Center Location3 | N/A -0.26 in-6.6 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 21200 lbf94300 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 142000 lbf633000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 36900 lbf164000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 15100 lbf67100 N |