
Series |
N/A 795 |
Cone Part Number |
N/A 795 |
Cup Part Number |
N/A 792CD |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 795-90126 795-90127 795-90128 795-90129 795-90131 795-90132 795-90139 795-902A3 |
d - Bore |
N/A 4.7500 in120.650 mm |
D - Cup Outer Diameter |
N/A 8.1250 in206.375 mm |
B - Cone Width |
N/A 1.875 in47.625 mm |
C - Double Cup Width |
N/A 3.25 in82.55 mm |
T - Bearing Width across Cones |
N/A 4.2500 in107.950 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.13 in3.300 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.030 in0.8 mm |
db - Cone Backface Backing Diameter |
N/A 5.59 in142 mm |
Da - Cup Frontface Backing Diameter |
N/A 7.83 in198.12 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.18 in4.6 mm |
| a - Effective Center Location3 | N/A -0.07 in-1.8 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 22000 lbf98000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 148000 lbf658000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 38400 lbf171000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 17300 lbf77000 N |