
Series |
N/A 835 |
Cone Part Number |
N/A 841 |
Cup Part Number |
N/A 834D |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 841-90036 841-90055 |
d - Bore |
N/A 3.3750 in85.725 mm |
D - Cup Outer Diameter |
N/A 6.75 in171.450 mm |
B - Cone Width |
N/A 2.2190 in56.363 mm |
C - Double Cup Width |
N/A 3.9375 in100.013 mm |
T - Bearing Width across Cones |
N/A 4.9375 in125.413 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.14 in3.600 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.030 in0.8 mm |
db - Cone Backface Backing Diameter |
N/A 4.09 in104 mm |
Da - Cup Frontface Backing Diameter |
N/A 6.14 in154.94 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.13 in3.3 mm |
| a - Effective Center Location3 | N/A -0.73 in-18.5 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 28300 lbf126000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 190000 lbf844000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 49200 lbf219000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 14500 lbf64400 N |