
Series |
N/A 855 |
Cone Part Number |
N/A 855 |
Cup Part Number |
N/A 854D |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 855-90049 |
d - Bore |
N/A 3 1/2 in88.900 mm |
D - Cup Outer Diameter |
N/A 7.5 in190.5 mm |
B - Cone Width |
N/A 2.2650 in57.531 mm |
C - Double Cup Width |
N/A 4.0000 in101.600 mm |
T - Bearing Width across Cones |
N/A 4.9999 in126.997 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.310 in7.900 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 4.65 in118 mm |
Da - Cup Frontface Backing Diameter |
N/A 6.86 in174.24 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.15 in3.8 mm |
| a - Effective Center Location3 | N/A -0.6 in-15.2 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 26700 lbf119000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 179000 lbf797000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 46400 lbf207000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 15300 lbf68000 N |