
Series |
N/A 8500 |
Cone Part Number |
N/A 8578 |
Cup Part Number |
N/A 8520CD |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 8578-90146 8578-90151 8578-90153 8578-90157 8578-90182 8578-90183 8578-90184 8578-90185 8578-90187 8578-90188 8578-90189 8578-90191 8578-902A4 |
d - Bore |
N/A 9 1/2 in241.300 mm |
D - Cup Outer Diameter |
N/A 12.875 in327.025 mm |
B - Cone Width |
N/A 2.0625 in52.388 mm |
C - Double Cup Width |
N/A 3.25 in82.55 mm |
T - Bearing Width across Cones |
N/A 4.5000 in114.300 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.25 in6.4 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 10.39 in264 mm |
Da - Cup Frontface Backing Diameter |
N/A 12.29 in311.91 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.24 in6.1 mm |
| a - Effective Center Location3 | N/A 0.3 in7.6 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 30700 lbf137000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 206000 lbf918000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 53500 lbf238000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 21400 lbf95200 N |