
Series |
N/A 895 |
Cone Part Number |
N/A 898A |
Cup Part Number |
N/A 892CD |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 898A-90057 898A-90059 898A-90060 898A-90069 898A-90070 898A-903A4 |
d - Bore |
N/A 5 1/2 in139.700 mm |
D - Cup Outer Diameter |
N/A 9 in228.600 mm |
B - Cone Width |
N/A 2.2500 in57.150 mm |
C - Double Cup Width |
N/A 3.8750 in98.425 mm |
T - Bearing Width across Cones |
N/A 4.8749 in123.822 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.25 in6.4 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 6.5 in165 mm |
Da - Cup Frontface Backing Diameter |
N/A 8.54 in216.90 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.19 in4.8 mm |
| a - Effective Center Location3 | N/A -0.24 in-6.1 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 30300 lbf135000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 204000 lbf906000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 52800 lbf235000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 21800 lbf97200 N |