
Series |
N/A 9200 |
Cone Part Number |
N/A 9278 |
Cup Part Number |
N/A 9220D |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 9278-90025 |
d - Bore |
N/A 2 11/16 in68.263 mm |
D - Cup Outer Diameter |
N/A 6-3/8 in161.925 mm |
B - Cone Width |
N/A 1.8125 in46.038 mm |
C - Double Cup Width |
N/A 2.7810 in70.637 mm |
T - Bearing Width across Cones |
N/A 4.1560 in105.562 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.14 in3.600 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.030 in0.8 mm |
db - Cone Backface Backing Diameter |
N/A 4.17 in106 mm |
Da - Cup Frontface Backing Diameter |
N/A 6.04 in153.42 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.33 in8.4 mm |
| a - Effective Center Location3 | N/A 0 in0 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 20600 lbf91400 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 138000 lbf614000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 35800 lbf159000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 24900 lbf111000 N |