
Series |
N/A 9300 |
Cone Part Number |
N/A 9378 |
Cup Part Number |
N/A 9320D |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 9378-90011 9378-90055 |
d - Bore |
N/A 3 in76.2 mm |
D - Cup Outer Diameter |
N/A 7 in177.8 mm |
B - Cone Width |
N/A 2 in50.8 mm |
C - Double Cup Width |
N/A 2.9375 in74.613 mm |
T - Bearing Width across Cones |
N/A 4.5624 in115.885 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.14 in3.600 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.090 in2.3 mm |
db - Cone Backface Backing Diameter |
N/A 4.13 in105 mm |
Da - Cup Frontface Backing Diameter |
N/A 6.48 in164.59 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.44 in11.2 mm |
| a - Effective Center Location3 | N/A 0.05 in1.3 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 21200 lbf94100 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 142000 lbf632000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 36800 lbf164000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 27700 lbf123000 N |