
Series |
N/A 93000 |
Cone Part Number |
N/A 93825 |
Cup Part Number |
N/A 93127CD |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 93825-90201 93825-90205 93825-90272 93825-90273 93825-90274 93825-90275 93825-90276 93825-90279 93825-902A3 |
d - Bore |
N/A 8.2500 in209.550 mm |
D - Cup Outer Diameter |
N/A 12.5000 in317.500 mm |
B - Cone Width |
N/A 2.5 in63.5 mm |
C - Double Cup Width |
N/A 4.375 in111.125 mm |
T - Bearing Width across Cones |
N/A 5.7499 in146.047 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.170 in4.300 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 9.17 in233 mm |
Da - Cup Frontface Backing Diameter |
N/A 11.81 in299.97 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.32 in8.1 mm |
| a - Effective Center Location3 | N/A 0.31 in7.9 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 42600 lbf190000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 286000 lbf1270000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 74200 lbf330000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 38200 lbf170000 N |