
Series |
N/A 95000 |
Cone Part Number |
N/A 95525 |
Cup Part Number |
N/A 95927CD |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 95525-90147 95525-90149 95525-90150 95525-90152 95525-902A1 95525-902A4 95525-902A8 95525-902B8 95525-902C3 95525-903A9 95525-905A7 |
d - Bore |
N/A 5 1/4 in133.350 mm |
D - Cup Outer Diameter |
N/A 9.25 in234.95 mm |
B - Cone Width |
N/A 2.5 in63.5 mm |
C - Double Cup Width |
N/A 4.5000 in114.300 mm |
T - Bearing Width across Cones |
N/A 5.6249 in142.872 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.380 in9.700 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 6.54 in166 mm |
Da - Cup Frontface Backing Diameter |
N/A 8.58 in216.92 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.22 in5.6 mm |
| a - Effective Center Location3 | N/A -0.55 in-14 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 36700 lbf163000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 246000 lbf1090000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 63800 lbf284000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 23200 lbf103000 N |