
Series |
N/A H239600 |
Cone Part Number |
N/A H239649 |
Cup Part Number |
N/A H239612CD |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A H239649-90060 H239649-90061 H239649-90062 H239649-90064 H239649-90065 H239649-90077 H239649-90078 H239649-90079 H239649-90085 H239649-902A3 H239649-903A5 |
d - Bore |
N/A 7.3750 in187.325 mm |
D - Cup Outer Diameter |
N/A 12.6250 in320.675 mm |
B - Cone Width |
N/A 3.3750 in85.725 mm |
C - Double Cup Width |
N/A 5.4375 in138.113 mm |
T - Bearing Width across Cones |
N/A 7.3125 in185.738 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.22 in5.60 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 8.43 in214 mm |
Da - Cup Frontface Backing Diameter |
N/A 11.85 in300.74 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.42 in10.7 mm |
| a - Effective Center Location3 | N/A -0.88 in-22.4 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 61100 lbf272000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 410000 lbf1830000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 106000 lbf473000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 33400 lbf148000 N |