
Series |
N/A H242600 |
Cone Part Number |
N/A H242649 |
Cup Part Number |
N/A H242610CD |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A H242649-90037 H242649-90039 H242649-90040 H242649-90041 H242649-90042 H242649-90043 H242649-90045 H242649-90046 H242649-90048 H242649-90049 H242649-902A2 H242649-902A3 H242649-902A4 H242649-902A5 H242649-902A6 H242649-902A8 H242649-902A9 H242649-902C1 |
d - Bore |
N/A 8.1250 in206.375 mm |
D - Cup Outer Diameter |
N/A 13.2500 in336.550 mm |
B - Cone Width |
N/A 3.9375 in100.013 mm |
C - Double Cup Width |
N/A 6.6875 in169.863 mm |
T - Bearing Width across Cones |
N/A 8.3125 in211.138 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.13 in3.300 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 9.09 in231 mm |
Da - Cup Frontface Backing Diameter |
N/A 12.52 in318.00 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.41 in10.4 mm |
| a - Effective Center Location3 | N/A -1 in-25.4 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 79000 lbf351000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 530000 lbf2360000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 137000 lbf612000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 45000 lbf200000 N |