
Series |
N/A H249100 |
Cone Part Number |
N/A H249148 |
Cup Part Number |
N/A H249111CD |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A H249148-90022 H249148-902A1 H249148-902A2 H249148-902A3 H249148-902A4 H249148-902A5 H249148-902A6 H249148-902A7 H249148-902A8 H249148-902A9 H249148-902B1 H249148-902B2 H249148-902B3 |
d - Bore |
N/A 9 1/2 in241.300 mm |
D - Cup Outer Diameter |
N/A 16.0000 in406.400 mm |
B - Cone Width |
N/A 3.9375 in100.013 mm |
C - Double Cup Width |
N/A 7.2500 in184.150 mm |
T - Bearing Width across Cones |
N/A 8.4999 in215.897 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.25 in6.4 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 10.75 in273 mm |
Da - Cup Frontface Backing Diameter |
N/A 15.27 in387.86 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.4 in10.2 mm |
| a - Effective Center Location3 | N/A -0.85 in-21.6 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 109000 lbf485000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 732000 lbf3260000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 190000 lbf844000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 62000 lbf276000 N |