
Series |
N/A H924000 |
Cone Part Number |
N/A H924043 |
Cup Part Number |
N/A H924010D |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A H924043-90030 |
d - Bore |
N/A 4.3301 in109.985 mm |
D - Cup Outer Diameter |
N/A 8.4375 in214.313 mm |
B - Cone Width |
N/A 2.0625 in52.388 mm |
C - Double Cup Width |
N/A 3.3125 in84.138 mm |
T - Bearing Width across Cones |
N/A 4.5624 in115.885 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.14 in3.600 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 5.47 in139 mm |
Da - Cup Frontface Backing Diameter |
N/A 8.11 in206.00 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.23 in5.8 mm |
| a - Effective Center Location3 | N/A 0.27 in6.9 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 27400 lbf122000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 184000 lbf818000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 47700 lbf212000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 31600 lbf141000 N |