
Series |
N/A H969200 |
Cone Part Number |
N/A H969249 |
Cup Part Number |
N/A H969210D |
Design Unit |
N/A Inch |
Cage Material |
N/A Pin-Type |
Related Assembly Number(s) |
N/A H969249-902A1 |
d - Bore |
N/A 16.0000 in406.400 mm |
D - Cup Outer Diameter |
N/A 30.0000 in762.000 mm |
B - Cone Width |
N/A 6.3750 in161.925 mm |
C - Double Cup Width |
N/A 8.7500 in222.250 mm |
T - Bearing Width across Cones |
N/A 14.4999 in368.297 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.500 in12.700 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.130 in3.30 mm |
db - Cone Backface Backing Diameter |
N/A 20.2 in513 mm |
Da - Cup Frontface Backing Diameter |
N/A 28.35 in719.33 mm |
Aa - Cage-Cone Backface Clearance |
N/A 1.03 in26.16 mm |
| a - Effective Center Location3 | N/A 3.12 in79.2 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 244000 lbf1080000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 1640000 lbf7280000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 425000 lbf1890000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 391000 lbf1740000 N |