
Series |
N/A HH249900 |
Cone Part Number |
N/A HH249949 |
Cup Part Number |
N/A HH249910CD |
Design Unit |
N/A Inch |
Cage Material |
N/A Pin-Type |
Related Assembly Number(s) |
N/A HH249949-902A1 HH249949-902A2 HH249949-902A3 HH249949-902A4 HH249949-902B5 HH249949-902C1 |
d - Bore |
N/A 9.7500 in247.650 mm |
D - Cup Outer Diameter |
N/A 16.0000 in406.400 mm |
B - Cone Width |
N/A 4.6250 in117.475 mm |
C - Double Cup Width |
N/A 8.0000 in203.200 mm |
T - Bearing Width across Cones |
N/A 9.7500 in247.650 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.25 in6.4 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 11.18 in284 mm |
Da - Cup Frontface Backing Diameter |
N/A 15.10 in383.03 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.28 in7.1 mm |
| a - Effective Center Location3 | N/A -1.13 in-28.7 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 121000 lbf539000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 814000 lbf3620000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 211000 lbf939000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 69000 lbf307000 N |