
Series |
N/A HH258200 |
Cone Part Number |
N/A HH258248 |
Cup Part Number |
N/A HH258210CD |
Design Unit |
N/A Inch |
Cage Material |
N/A Pin-Type |
Related Assembly Number(s) |
N/A HH258248-90027 HH258248-902A1 HH258248-902A2 HH258248-902A4 HH258248-902A5 HH258248-902A6 |
d - Bore |
N/A 11.8100 in299.974 mm |
D - Cup Outer Diameter |
N/A 19.5000 in495.300 mm |
B - Cone Width |
N/A 5.5625 in141.288 mm |
C - Double Cup Width |
N/A 9.7500 in247.650 mm |
T - Bearing Width across Cones |
N/A 11.8749 in301.622 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.25 in6.4 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 13.46 in342 mm |
Da - Cup Frontface Backing Diameter |
N/A 18.43 in468.10 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.36 in9.1 mm |
| a - Effective Center Location3 | N/A -1.36 in-34.5 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 167000 lbf744000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 1120000 lbf5000000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 291000 lbf1300000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 95200 lbf423000 N |