
Series |
N/A HM252300 |
Cone Part Number |
N/A HM252344 |
Cup Part Number |
N/A HM252315D |
Design Unit |
N/A Inch |
Cage Material |
N/A Pin-Type |
Related Assembly Number(s) |
N/A HM252344-90088 |
d - Bore |
N/A 10 in254 mm |
D - Cup Outer Diameter |
N/A 16.9970 in431.724 mm |
B - Cone Width |
N/A 3.1406 in79.771 mm |
C - Double Cup Width |
N/A 5.0625 in128.588 mm |
T - Bearing Width across Cones |
N/A 6.8125 in173.038 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.270 in6.900 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 11.3 in287 mm |
Da - Cup Frontface Backing Diameter |
N/A 15.73 in399.50 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.35 in8.9 mm |
| a - Effective Center Location3 | N/A -0.37 in-9.4 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 90100 lbf401000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 605000 lbf2690000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 157000 lbf698000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 51300 lbf228000 N |