
Series |
N/A HM252300 |
Cone Part Number |
N/A HM252348 |
Cup Part Number |
N/A HM252310CD |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A HM252348-90120 HM252348-90130 HM252348-90136 HM252348-90138 HM252348-90139 HM252348-90140 HM252348-902A5 HM252348-902A7 HM252348-902A8 HM252348-902A9 |
d - Bore |
N/A 10.2500 in260.350 mm |
D - Cup Outer Diameter |
N/A 16.6250 in422.275 mm |
B - Cone Width |
N/A 3.1406 in79.771 mm |
C - Double Cup Width |
N/A 5.5000 in139.700 mm |
T - Bearing Width across Cones |
N/A 7.0311 in178.590 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.270 in6.900 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 11.5 in292 mm |
Da - Cup Frontface Backing Diameter |
N/A 15.79 in399.54 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.48 in12.2 mm |
| a - Effective Center Location3 | N/A -0.37 in-9.4 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 87400 lbf389000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 587000 lbf2610000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 152000 lbf677000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 49700 lbf221000 N |