
Series |
N/A HM256800 |
Cone Part Number |
N/A HM256849 |
Cup Part Number |
N/A HM256810CD |
Design Unit |
N/A Inch |
Cage Material |
N/A Pin-Type |
Related Assembly Number(s) |
N/A HM256849-90069 HM256849-90070 HM256849-90071 HM256849-90073 HM256849-902A2 HM256849-902A3 HM256849-902B1 HM256849-902B3 HM256849-902C4 HM256849-902C8 HM256849-902E2 HM256849-902F1 |
d - Bore |
N/A 11.8125 in300.038 mm |
D - Cup Outer Diameter |
N/A 16.6250 in422.275 mm |
B - Cone Width |
N/A 3.2500 in82.550 mm |
C - Double Cup Width |
N/A 5.3750 in136.525 mm |
T - Bearing Width across Cones |
N/A 6.8750 in174.625 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.25 in6.4 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 12.91 in328 mm |
Da - Cup Frontface Backing Diameter |
N/A 15.95 in405.10 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.22 in5.6 mm |
| a - Effective Center Location3 | N/A -0.22 in-5.6 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 75600 lbf336000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 508000 lbf2260000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 132000 lbf586000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 43600 lbf194000 N |