
Series |
N/A HM259000 |
Cone Part Number |
N/A HM259049 |
Cup Part Number |
N/A HM259010CD |
Design Unit |
N/A Inch |
Cage Material |
N/A Pin-Type |
Related Assembly Number(s) |
N/A HM259049-90062 HM259049-90063 HM259049-90064 HM259049-90066 HM259049-90068 HM259049-902A2 HM259049-902A4 HM259049-902A6 HM259049-902A8 HM259049-902A9 HM259049-902B1 HM259049-902B9 HM259049-902D1 HM259049-902D4 HM259049-902D5 HM259049-902D6 HM259049-902D9 HM259049-902E1 HM259049-903A5 |
d - Bore |
N/A 12 1/2 in317.500 mm |
D - Cup Outer Diameter |
N/A 17.6250 in447.675 mm |
B - Cone Width |
N/A 3.3750 in85.725 mm |
C - Double Cup Width |
N/A 5.7500 in146.050 mm |
T - Bearing Width across Cones |
N/A 7.1249 in180.972 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.14 in3.600 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 13.43 in341 mm |
Da - Cup Frontface Backing Diameter |
N/A 16.87 in428.50 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.19 in4.8 mm |
| a - Effective Center Location3 | N/A -0.19 in-4.8 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 97800 lbf435000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 656000 lbf2920000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 170000 lbf757000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 56000 lbf249000 N |