
Series |
N/A HM261000 |
Cone Part Number |
N/A HM261049 |
Cup Part Number |
N/A HM261010CD |
Design Unit |
N/A Inch |
Cage Material |
N/A Pin-Type |
Related Assembly Number(s) |
N/A HM261049-90073 HM261049-90074 HM261049-90075 HM261049-90076 HM261049-90077 HM261049-90078 HM261049-90079 HM261049-90080 HM261049-902B1 HM261049-902B2 HM261049-902B8 HM261049-902C1 HM261049-902C3 HM261049-902C9 |
d - Bore |
N/A 13.1250 in333.375 mm |
D - Cup Outer Diameter |
N/A 18.5000 in469.900 mm |
B - Cone Width |
N/A 3.5625 in90.488 mm |
C - Double Cup Width |
N/A 6.0000 in152.400 mm |
T - Bearing Width across Cones |
N/A 7.5000 in190.500 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.25 in6.4 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 14.29 in363 mm |
Da - Cup Frontface Backing Diameter |
N/A 17.74 in450.60 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.22 in5.6 mm |
| a - Effective Center Location3 | N/A -0.24 in-6.1 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 93200 lbf415000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 626000 lbf2780000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 162000 lbf722000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 53400 lbf238000 N |