
Series |
N/A HM265000 |
Cone Part Number |
N/A HM265049 |
Cup Part Number |
N/A HM265010CD |
Design Unit |
N/A Inch |
Cage Material |
N/A Pin-Type |
Related Assembly Number(s) |
N/A HM265049-90062 HM265049-90068 HM265049-90071 HM265049-90084 HM265049-902A1 HM265049-902C9 HM265049-902D1 HM265049-902D2 HM265049-902D3 HM265049-902D6 |
d - Bore |
N/A 14.4980 in368.249 mm |
D - Cup Outer Diameter |
N/A 20.6250 in523.875 mm |
B - Cone Width |
N/A 4.0000 in101.600 mm |
C - Double Cup Width |
N/A 6.6875 in169.863 mm |
T - Bearing Width across Cones |
N/A 8.4374 in214.310 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.25 in6.4 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 15.75 in400 mm |
Da - Cup Frontface Backing Diameter |
N/A 19.67 in499.62 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.3 in7.6 mm |
| a - Effective Center Location3 | N/A -0.33 in-8.4 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 132000 lbf589000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 890000 lbf3960000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 231000 lbf1030000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 75400 lbf335000 N |