
Series |
N/A HM266400 |
Cone Part Number |
N/A HM266446 |
Cup Part Number |
N/A HM266410CD |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A HM266446-902A1 HM266446-902A3 HM266446-902A5 HM266446-902A6 HM266446-902A7 HM266446-902A8 HM266446-902A9 HM266446-902B2 |
d - Bore |
N/A 15 in381.000 mm |
D - Cup Outer Diameter |
N/A 21.5000 in546.1 mm |
B - Cone Width |
N/A 4.1250 in104.775 mm |
C - Double Cup Width |
N/A 7.0000 in177.800 mm |
T - Bearing Width across Cones |
N/A 8.7499 in222.247 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.25 in6.4 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 16.34 in415 mm |
Da - Cup Frontface Backing Diameter |
N/A 20.55 in519.94 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.36 in9.1 mm |
| a - Effective Center Location3 | N/A -0.28 in-7.1 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 132000 lbf588000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 887000 lbf3950000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 230000 lbf1020000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 75200 lbf335000 N |