
Series |
N/A HM456900 |
Cone Part Number |
N/A HM456949 |
Cup Part Number |
N/A HM456910CD |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A HM456949-90010 HM456949-902A1 HM456949-902A2 |
d - Bore |
N/A 11 1/2 in292.100 mm |
D - Cup Outer Diameter |
N/A 18.5000 in469.900 mm |
B - Cone Width |
N/A 3.6875 in93.663 mm |
C - Double Cup Width |
N/A 5.8750 in149.225 mm |
T - Bearing Width across Cones |
N/A 7.8750 in200.025 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.380 in9.700 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 13.03 in331 mm |
Da - Cup Frontface Backing Diameter |
N/A 17.46 in443.50 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.42 in10.7 mm |
| a - Effective Center Location3 | N/A -0.17 in-4.3 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 101000 lbf451000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 681000 lbf3030000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 176000 lbf785000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 65600 lbf292000 N |