
Series |
N/A HM743300 |
Cone Part Number |
N/A HM743337 |
Cup Part Number |
N/A HM743310CD |
Design Unit |
N/A Inch |
Cage Material |
N/A Pin-Type |
Related Assembly Number(s) |
N/A HM743337-90054 HM743337-90055 |
d - Bore |
N/A 7 7/8 in200.025 mm |
D - Cup Outer Diameter |
N/A 13.1250 in333.375 mm |
B - Cone Width |
N/A 2.7500 in69.850 mm |
C - Double Cup Width |
N/A 4.5000 in114.300 mm |
T - Bearing Width across Cones |
N/A 5.8749 in149.222 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.25 in6.4 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 9.09 in231 mm |
Da - Cup Frontface Backing Diameter |
N/A 12.51 in317.75 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.18 in4.6 mm |
| a - Effective Center Location3 | N/A 0.03 in0.8 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 53400 lbf238000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 359000 lbf1600000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 93000 lbf414000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 40200 lbf179000 N |