
Series |
N/A HM746600 |
Cone Part Number |
N/A HM746646 |
Cup Part Number |
N/A HM746610CD |
Design Unit |
N/A Inch |
Cage Material |
N/A Pin-Type |
Related Assembly Number(s) |
N/A HM746646-90030 HM746646-90031 HM746646-90032 HM746646-90033 HM746646-90036 HM746646-90037 HM746646-90038 HM746646-90039 HM746646-90040 |
d - Bore |
N/A 9 in228.600 mm |
D - Cup Outer Diameter |
N/A 14 in355.6 mm |
B - Cone Width |
N/A 2.7500 in69.850 mm |
C - Double Cup Width |
N/A 4.5000 in114.300 mm |
T - Bearing Width across Cones |
N/A 5.9999 in152.397 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.25 in6.4 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 10.16 in258 mm |
Da - Cup Frontface Backing Diameter |
N/A 13.44 in338.84 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.19 in4.8 mm |
| a - Effective Center Location3 | N/A 0.27 in6.9 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 55400 lbf247000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 372000 lbf1660000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 96500 lbf429000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 44900 lbf200000 N |