
Series |
N/A HM821500 |
Cone Part Number |
N/A HM821547 |
Cup Part Number |
N/A HM821511D |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A HM821547-90011 HM821547-90013 HM821547-90014 |
d - Bore |
N/A 3.9362 in99.979 mm |
D - Cup Outer Diameter |
N/A 7.75 in196.850 mm |
B - Cone Width |
N/A 1.8125 in46.038 mm |
C - Double Cup Width |
N/A 2.9300 in74.422 mm |
T - Bearing Width across Cones |
N/A 4.0699 in103.375 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.14 in3.600 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 4.84 in123 mm |
Da - Cup Frontface Backing Diameter |
N/A 7.40 in186.94 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.19 in4.8 mm |
| a - Effective Center Location3 | N/A 0.14 in3.6 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 22000 lbf97700 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 148000 lbf656000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 38300 lbf170000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 22800 lbf101000 N |