
Series |
N/A HM921300 |
Cone Part Number |
N/A HM921343 |
Cup Part Number |
N/A HM921310D |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A HM921343-90010 HM921343-90011 HM921343-90012 |
d - Bore |
N/A 3.5400 in89.916 mm |
D - Cup Outer Diameter |
N/A 7.4790 in189.967 mm |
B - Cone Width |
N/A 1.4375 in36.513 mm |
C - Double Cup Width |
N/A 2.1300 in54.102 mm |
T - Bearing Width across Cones |
N/A 3.3799 in85.849 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.14 in3.600 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 4.61 in117 mm |
Da - Cup Frontface Backing Diameter |
N/A 7.17 in182.12 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.3 in7.6 mm |
| a - Effective Center Location3 | N/A 0.74 in18.8 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 16700 lbf74300 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 112000 lbf499000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 29100 lbf129000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 24800 lbf110000 N |