
Series |
N/A HM926700 |
Cone Part Number |
N/A HM926747 |
Cup Part Number |
N/A HM926710CD |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A HM926747-902B7 |
d - Bore |
N/A 5 in127 mm |
D - Cup Outer Diameter |
N/A 9 in228.6 mm |
B - Cone Width |
N/A 1.9460 in49.428 mm |
C - Double Cup Width |
N/A 3.3125 in84.138 mm |
T - Bearing Width across Cones |
N/A 4.5624 in115.885 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.14 in3.600 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.090 in2.3 mm |
db - Cone Backface Backing Diameter |
N/A 6.14 in156 mm |
Da - Cup Frontface Backing Diameter |
N/A 8.70 in220.98 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.31 in7.9 mm |
| a - Effective Center Location3 | N/A 0.53 in13.5 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 34200 lbf152000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 230000 lbf1020000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 59500 lbf265000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 43100 lbf192000 N |