
Series |
N/A L163100 |
Cone Part Number |
N/A L163149 |
Cup Part Number |
N/A L163110CD |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A L163149-90050 L163149-90051 L163149-90052 L163149-90054 L163149-90055 L163149-90056 L163149-90057 L163149-90058 L163149-90059 L163149-90065 L163149-90066 L163149-902A3 L163149-902A4 L163149-902A5 L163149-902A6 L163149-902A7 L163149-902A9 |
d - Bore |
N/A 14 in355.6 mm |
D - Cup Outer Diameter |
N/A 17.5 in444.5 mm |
B - Cone Width |
N/A 2.375 in60.325 mm |
C - Double Cup Width |
N/A 4.375 in111.125 mm |
T - Bearing Width across Cones |
N/A 5.3749 in136.522 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.14 in3.600 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 14.72 in374 mm |
Da - Cup Frontface Backing Diameter |
N/A 17.04 in430.02 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.17 in4.3 mm |
| a - Effective Center Location3 | N/A 0.28 in7.1 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 42700 lbf190000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 287000 lbf1280000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 74400 lbf331000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 22500 lbf100000 N |