
Series |
N/A L225800 |
Cone Part Number |
N/A L225849 |
Cup Part Number |
N/A L225812D |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A L225849-905A5 |
d - Bore |
N/A 5 in127 mm |
D - Cup Outer Diameter |
N/A 6.6919 in169.974 mm |
B - Cone Width |
N/A 1.0313 in26.195 mm |
C - Double Cup Width |
N/A 1.9375 in49.213 mm |
T - Bearing Width across Cones |
N/A 2.3125 in58.738 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.06 in1.5 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.04 in1.0 mm |
db - Cone Backface Backing Diameter |
N/A 5.35 in136 mm |
Da - Cup Frontface Backing Diameter |
N/A 6.48 in164.59 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.02 in0.5 mm |
| a - Effective Center Location3 | N/A 0.1 in2.5 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 8320 lbf37000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 55900 lbf249000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 14500 lbf64500 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 4740 lbf21100 N |