
Series |
N/A L281100 |
Cone Part Number |
N/A L281147 |
Cup Part Number |
N/A L281110CD |
Design Unit |
N/A Inch |
Cage Material |
N/A Pin-Type |
Related Assembly Number(s) |
N/A L281147-904A1 |
d - Bore |
N/A 26.0000 in660.400 mm |
D - Cup Outer Diameter |
N/A 32.0000 in812.800 mm |
B - Cone Width |
N/A 3.7500 in95.250 mm |
C - Double Cup Width |
N/A 6.2500 in158.750 mm |
T - Bearing Width across Cones |
N/A 8.0000 in203.200 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.25 in6.4 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 27.28 in693 mm |
Da - Cup Frontface Backing Diameter |
N/A 31.32 in788.42 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.24 in6.1 mm |
| a - Effective Center Location3 | N/A 1.1 in27.9 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 709000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 1070000 lbf4760000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 278000 lbf1230000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 90700 lbf404000 N |