Print Back
The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
Unit of Measure

Specifications

Series

N/A L281100

Cone Part Number

N/A L281148

Cup Part Number

N/A L281110CD

Design Unit

N/A Inch

Cage Material

N/A Stamped Steel

Related Assembly Number(s)

N/A L281148-904A2 L281148-904A6 L281148-904A8 L281148-904A9 L281148-904B2 L281148-904B3 L281148-904B4 L281148-904B5 L281148-904B6 L281148-904B8 L281148-904B9 L281148-904C1

Dimensions

d - Bore

N/A 26.0000 in660.400 mm

D - Cup Outer Diameter

N/A 32.0000 in812.800 mm

B - Cone Width

N/A 3.7500 in95.250 mm

C - Double Cup Width

N/A 6.2500 in158.750 mm

T - Bearing Width across Cones

N/A 8.0000 in203.200 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius1 N/A 0.25 in6.4 mm
r - Cup Backface "To Clear" Radius2 N/A 0.06 in1.5 mm

db - Cone Backface Backing Diameter

N/A 27.28 in693 mm

Da - Cup Frontface Backing Diameter

N/A 31.32 in788.42 mm

Aa - Cage-Cone Backface Clearance

N/A 0.29 in7.4 mm
a - Effective Center Location3 N/A 1.1 in27.9 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 N/A 148000 lbf657000 N
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 N/A 992000 lbf4410000 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 N/A 257000 lbf1140000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 84100 lbf374000 N

Factors

K - Factor8 N/A 1.76
e - ISO Factor9 N/A 0.33
Y1 - ISO Factor10 N/A 2.03
Y2 - ISO Factor11 N/A 3.02
Cg - Geometry Factor12 N/A 0.289
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Negative value indicates effective center inside cone backface.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 5 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 11 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 12 Geometry constant for Lubrication Life Adjustment Factor a3l.