
Series |
N/A L319200 |
Cone Part Number |
N/A L319249 |
Cup Part Number |
N/A L319210D |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A L319249-90019 |
d - Bore |
N/A 3 3/4 in95.250 mm |
D - Cup Outer Diameter |
N/A 5.1250 in130.175 mm |
B - Cone Width |
N/A 0.8438 in21.433 mm |
C - Double Cup Width |
N/A 1.5625 in39.688 mm |
T - Bearing Width across Cones |
N/A 1.8749 in47.622 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.06 in1.5 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.030 in0.8 mm |
db - Cone Backface Backing Diameter |
N/A 4.06 in103 mm |
Da - Cup Frontface Backing Diameter |
N/A 4.96 in125.98 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.01 in0.3 mm |
| a - Effective Center Location3 | N/A 0.05 in1.3 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 5560 lbf24700 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 37300 lbf166000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 9680 lbf43100 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 3320 lbf14800 N |