
Series |
N/A L327200 |
Cone Part Number |
N/A L327249 |
Cup Part Number |
N/A L327210D |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A L327249-90020 L327249-90026 L327249-90030 L327249-90036 L327249-90037 L327249-90043 L327249-902A4 L327249-9X111 |
d - Bore |
N/A 5 1/4 in133.350 mm |
D - Cup Outer Diameter |
N/A 6.9688 in177.008 mm |
B - Cone Width |
N/A 1.0313 in26.195 mm |
C - Double Cup Width |
N/A 1.8750 in47.625 mm |
T - Bearing Width across Cones |
N/A 2.2499 in57.147 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.06 in1.5 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.030 in0.8 mm |
db - Cone Backface Backing Diameter |
N/A 5.59 in142 mm |
Da - Cup Frontface Backing Diameter |
N/A 6.77 in170.94 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.02 in0.5 mm |
| a - Effective Center Location3 | N/A 0.16 in4.1 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 8570 lbf38100 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 57600 lbf256000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 14900 lbf66400 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 5110 lbf22700 N |