
Series |
N/A L433700 |
Cone Part Number |
N/A L433749 |
Cup Part Number |
N/A L433710D |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A L433749-90015 L433749-90025 L433749-90030 L433749-90031 L433749-90032 |
d - Bore |
N/A 6 1/2 in165.1 mm |
D - Cup Outer Diameter |
N/A 8.5000 in215.900 mm |
B - Cone Width |
N/A 1.0313 in26.195 mm |
C - Double Cup Width |
N/A 1.8750 in47.625 mm |
T - Bearing Width across Cones |
N/A 2.3125 in58.738 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.06 in1.5 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.030 in0.8 mm |
db - Cone Backface Backing Diameter |
N/A 6.85 in174 mm |
Da - Cup Frontface Backing Diameter |
N/A 8.30 in209.04 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.08 in2 mm |
| a - Effective Center Location3 | N/A 0.34 in8.6 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 10400 lbf46300 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 70000 lbf311000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 18100 lbf80700 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 6500 lbf28900 N |